The VIDENC1 video encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDENC1 video encoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | VIDENC1_EOK IVIDENC1_EOK |
#define | VIDENC1_EFAIL IVIDENC1_EFAIL |
#define | VIDENC1_EUNSUPPORTED IVIDENC1_EUNSUPPORTED |
#define | VIDENC1_ETIMEOUT VISA_ETIMEOUT |
#define | VIDENC1_FOREVER VISA_FOREVER |
Typedefs | |
typedef IVIDENC1_Status | VIDENC1_Status |
typedef VISA_Handle | VIDENC1_Handle |
Opaque handle to a VIDENC1 codec. | |
typedef struct IVIDENC1_Params | VIDENC1_Params |
This structure defines the parameters necessary to create an instance of a VIDENC1-based video encoder. | |
typedef IVIDENC1_InArgs | VIDENC1_InArgs |
typedef IVIDENC1_OutArgs | VIDENC1_OutArgs |
typedef IVIDENC1_Cmd | VIDENC1_Cmd |
typedef IVIDENC1_DynamicParams | VIDENC1_DynamicParams |
Functions | |
VIDENC1_Handle | VIDENC1_create (Engine_Handle e, String name, VIDENC1_Params *params) |
Create an instance of a video encoder algorithm. | |
Int32 | VIDENC1_process (VIDENC1_Handle handle, IVIDEO1_BufDescIn *inBufs, XDM_BufDesc *outBufs, VIDENC1_InArgs *inArgs, VIDENC1_OutArgs *outArgs) |
Execute the process() method in this instance of a video encoder algorithm. | |
Int32 | VIDENC1_control (VIDENC1_Handle handle, VIDENC1_Cmd id, VIDENC1_DynamicParams *params, VIDENC1_Status *status) |
Execute the control() method in this instance of a video encoder algorithm. | |
Void | VIDENC1_delete (VIDENC1_Handle handle) |
Delete the instance of a video encoder algorithm. | |
XDAS_Int32 | VIDENC1_processAsync (VIDENC1_Handle handle, IVIDEO1_BufDescIn *inBufs, XDM_BufDesc *outBufs, IVIDENC1_InArgs *inArgs, IVIDENC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video decoder algorithm. | |
XDAS_Int32 | VIDENC1_processWait (VIDENC1_Handle handle, IVIDEO1_BufDescIn *inBufs, XDM_BufDesc *outBufs, IVIDENC1_InArgs *inArgs, IVIDENC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDENC1_processAsync() in this instance of an video decoder algorithm. |