The video analytics codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM video analytics interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividanalytics.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | VIDANALYTICS_EOK IVIDANALYTICS_EOK |
#define | VIDANALYTICS_EFAIL IVIDANALYTICS_EFAIL |
#define | VIDANALYTICS_EUNSUPPORTED IVIDANALYTICS_EUNSUPPORTED |
#define | VIDANALYTICS_ETIMEOUT VISA_ETIMEOUT |
#define | VIDANALYTICS_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | VIDANALYTICS_Handle |
Opaque handle to a VIDANALYTICS codec. | |
typedef struct IVIDANALYTICS_Params | VIDANALYTICS_Params |
This structure defines the parameters necessary to create an instance of a video analytics algorithm. | |
typedef IVIDANALYTICS_InArgs | VIDANALYTICS_InArgs |
typedef IVIDANALYTICS_OutArgs | VIDANALYTICS_OutArgs |
typedef IVIDANALYTICS_Cmd | VIDANALYTICS_Cmd |
typedef IVIDANALYTICS_Status | VIDANALYTICS_Status |
typedef IVIDANALYTICS_DynamicParams | VIDANALYTICS_DynamicParams |
Functions | |
Int32 | VIDANALYTICS_control (VIDANALYTICS_Handle handle, VIDANALYTICS_Cmd id, VIDANALYTICS_DynamicParams *params, VIDANALYTICS_Status *status) |
Execute the control() method in this instance of a video analytics algorithm. | |
VIDANALYTICS_Handle | VIDANALYTICS_create (Engine_Handle e, String name, VIDANALYTICS_Params *params) |
Create an instance of a video analytics algorithm. | |
Void | VIDANALYTICS_delete (VIDANALYTICS_Handle handle) |
Delete the instance of a video analytics algorithm. | |
Int32 | VIDANALYTICS_process (VIDANALYTICS_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, VIDANALYTICS_InArgs *inArgs, VIDANALYTICS_OutArgs *outArgs) |
Execute the process() method in this instance of a video analytics algorithm. | |
XDAS_Int32 | VIDANALYTICS_processAsync (VIDANALYTICS_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IVIDANALYTICS_InArgs *inArgs, IVIDANALYTICS_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video analytics algorithm. | |
XDAS_Int32 | VIDANALYTICS_processWait (VIDANALYTICS_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IVIDANALYTICS_InArgs *inArgs, IVIDANALYTICS_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDANALYTICS_processAsync() in this instance of an video analytics algorithm. |