![]() |
![]() |
The video transcoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM video transcoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividtranscode.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | VIDTRANSCODE_EOK IVIDTRANSCODE_EOK |
#define | VIDTRANSCODE_EFAIL IVIDTRANSCODE_EFAIL |
#define | VIDTRANSCODE_EUNSUPPORTED IVIDTRANSCODE_EUNSUPPORTED |
#define | VIDTRANSCODE_ETIMEOUT VISA_ETIMEOUT |
#define | VIDTRANSCODE_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | VIDTRANSCODE_Handle |
Opaque handle to a VIDTRANSCODE codec. | |
typedef struct IVIDTRANSCODE_Params | VIDTRANSCODE_Params |
This structure defines the parameters necessary to create an instance of a video transcoder. | |
typedef IVIDTRANSCODE_InArgs | VIDTRANSCODE_InArgs |
typedef IVIDTRANSCODE_OutArgs | VIDTRANSCODE_OutArgs |
typedef IVIDTRANSCODE_Cmd | VIDTRANSCODE_Cmd |
typedef IVIDTRANSCODE_Status | VIDTRANSCODE_Status |
typedef IVIDTRANSCODE_DynamicParams | VIDTRANSCODE_DynamicParams |
Functions | |
Int32 | VIDTRANSCODE_control (VIDTRANSCODE_Handle handle, VIDTRANSCODE_Cmd id, VIDTRANSCODE_DynamicParams *params, VIDTRANSCODE_Status *status) |
Execute the control() method in this instance of a video transcoder algorithm. | |
VIDTRANSCODE_Handle | VIDTRANSCODE_create (Engine_Handle e, String name, VIDTRANSCODE_Params *params) |
Create an instance of a video transcoder algorithm. | |
Void | VIDTRANSCODE_delete (VIDTRANSCODE_Handle handle) |
Delete the instance of a video transcoder algorithm. | |
Int32 | VIDTRANSCODE_process (VIDTRANSCODE_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDTRANSCODE_InArgs *inArgs, VIDTRANSCODE_OutArgs *outArgs) |
Execute the process() method in this instance of a video transcoder algorithm. | |
XDAS_Int32 | VIDTRANSCODE_processAsync (VIDTRANSCODE_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, IVIDTRANSCODE_InArgs *inArgs, IVIDTRANSCODE_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a video transcoder algorithm. | |
XDAS_Int32 | VIDTRANSCODE_processWait (VIDTRANSCODE_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, IVIDTRANSCODE_InArgs *inArgs, IVIDTRANSCODE_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of VIDTRANSCODE_processAsync() in this instance of an video transcoder algorithm. |