viddec2.h File Reference


Detailed Description

The VIDDEC2 video decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDDEC2 video decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividdec2.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for viddec2.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IVIDDEC2_CodecClassConfig
 Definition of IVIDDEC2 codec class configurable parameters. More...

Defines

#define VIDDEC2_EOK   IVIDDEC2_EOK
#define VIDDEC2_EFAIL   IVIDDEC2_EFAIL
#define VIDDEC2_EUNSUPPORTED   IVIDDEC2_EUNSUPPORTED
#define VIDDEC2_ETIMEOUT   VISA_ETIMEOUT
#define VIDDEC2_FOREVER   VISA_FOREVER

Typedefs

typedef VISA_Handle VIDDEC2_Handle
 Opaque handle to a VIDDEC2 codec.
typedef IVIDDEC2_Params VIDDEC2_Params
typedef IVIDDEC2_InArgs VIDDEC2_InArgs
typedef IVIDDEC2_OutArgs VIDDEC2_OutArgs
typedef IVIDDEC2_Cmd VIDDEC2_Cmd
typedef IVIDDEC2_DynamicParams VIDDEC2_DynamicParams
typedef IVIDDEC2_Status VIDDEC2_Status

Functions

Int32 VIDDEC2_control (VIDDEC2_Handle handle, VIDDEC2_Cmd id, VIDDEC2_DynamicParams *params, VIDDEC2_Status *status)
 Execute the control() method in this instance of a video decoder algorithm.
VIDDEC2_Handle VIDDEC2_create (Engine_Handle e, String name, VIDDEC2_Params *params)
 Create an instance of a video decoder algorithm.
Void VIDDEC2_delete (VIDDEC2_Handle handle)
 Delete the instance of a video decoder algorithm.
Int32 VIDDEC2_process (VIDDEC2_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC2_InArgs *inArgs, VIDDEC2_OutArgs *outArgs)
 Execute the process() method in this instance of a video decoder algorithm.
XDAS_Int32 VIDDEC2_processAsync (VIDDEC2_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC2_InArgs *inArgs, VIDDEC2_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a video decoder algorithm.
XDAS_Int32 VIDDEC2_processWait (VIDDEC2_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDDEC2_InArgs *inArgs, VIDDEC2_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of VIDDEC2_processAsync() in this instance of an video decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated