![]() |
![]() |
This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Go to the source code of this file.
Data Structures | |
struct | IVIDENC_Obj |
This must be the first field of all IVIDENC instance objects. More... | |
struct | IVIDENC_Params |
Defines the creation time parameters for all IVIDENC instance objects. More... | |
struct | IVIDENC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IVIDENC_InArgs |
Defines the input arguments for all IVIDDEC instance process function. More... | |
struct | IVIDENC_Status |
Defines instance status parameters (read-only). More... | |
struct | IVIDENC_OutArgs |
Defines the run time output arguments for all IVIDENC instance objects. More... | |
struct | IVIDENC_Fxns |
Defines all of the operations on IVIDENC objects. More... | |
Defines | |
#define | IVIDENC_CID "ti.xdais.dm.IVIDENC" |
#define | IVIDENC_ERUNTIME XDM_ERUNTIME |
#define | IVIDENC_EOK XDM_EOK |
#define | IVIDENC_EFAIL XDM_EFAIL |
Typedefs | |
typedef struct IVIDENC_Obj * | IVIDENC_Handle |
Opaque handle to an IVIDENC objects. | |
typedef IALG_Cmd | IVIDENC_Cmd |
Defines the control commands for the IVIDENC module. |