iuniversal.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the "universal" XDM algorithm.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
Include dependency graph for iuniversal.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IUNIVERSAL_Obj
 This must be the first field of all IUNIVERSAL instance objects. More...
struct  IUNIVERSAL_Params
 Defines the creation time parameters for all IUNIVERSAL instance objects. More...
struct  IUNIVERSAL_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IUNIVERSAL_InArgs
 Defines the input arguments for all IUNIVERSAL instance process function. More...
struct  IUNIVERSAL_Status
 Defines instance status parameters (read-only). More...
struct  IUNIVERSAL_OutArgs
 Defines the run time output arguments for all IUNIVERSAL instance objects. More...
struct  IUNIVERSAL_Fxns
 Defines all of the operations on IUNIVERSAL objects. More...

Defines

#define IUNIVERSAL_EOK   XDM_EOK
#define IUNIVERSAL_EFAIL   XDM_EFAIL
#define IUNIVERSAL_EUNSUPPORTED   XDM_EUNSUPPORTED

Typedefs

typedef struct IUNIVERSAL_ObjIUNIVERSAL_Handle
 Opaque handle to an IUNIVERSAL objects.
typedef IALG_Cmd IUNIVERSAL_Cmd
 Defines the control commands for the IUNIVERSAL module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated