imgdec1.h File Reference


Detailed Description

The IMGDEC1 image decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGDEC1 image decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iimgdec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for imgdec1.h:

Go to the source code of this file.

Data Structures

struct  IIMGDEC1_CodecClassConfig
 Definition of IIMGDEC1 codec class configurable parameters. More...

Defines

#define IMGDEC1_EOK   IIMGDEC1_EOK
#define IMGDEC1_EFAIL   IIMGDEC1_EFAIL
#define IMGDEC1_EUNSUPPORTED   IIMGDEC1_EUNSUPPORTED
#define IMGDEC1_ETIMEOUT   VISA_ETIMEOUT
#define IMGDEC1_FOREVER   VISA_FOREVER

Typedefs

typedef VISA_Handle IMGDEC1_Handle
 Opaque handle to a IMGDEC1 codec.
typedef IIMGDEC1_Params IMGDEC1_Params
typedef IIMGDEC1_InArgs IMGDEC1_InArgs
typedef IIMGDEC1_OutArgs IMGDEC1_OutArgs
typedef IIMGDEC1_Cmd IMGDEC1_Cmd
typedef IIMGDEC1_DynamicParams IMGDEC1_DynamicParams
typedef IIMGDEC1_Status IMGDEC1_Status

Functions

Int32 IMGDEC1_control (IMGDEC1_Handle handle, IMGDEC1_Cmd id, IMGDEC1_DynamicParams *params, IMGDEC1_Status *status)
 Execute the control() method in this instance of an image decoder algorithm.
IMGDEC1_Handle IMGDEC1_create (Engine_Handle e, String name, IMGDEC1_Params *params)
 Create an instance of an image decoder algorithm.
Void IMGDEC1_delete (IMGDEC1_Handle handle)
 Delete the instance of an image decoder algorithm.
Int32 IMGDEC1_process (IMGDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGDEC1_InArgs *inArgs, IMGDEC1_OutArgs *outArgs)
 Execute the process() method in this instance of an image decoder algorithm.
XDAS_Int32 IMGDEC1_processAsync (IMGDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGDEC1_InArgs *inArgs, IMGDEC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a image decoder algorithm.
XDAS_Int32 IMGDEC1_processWait (IMGDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGDEC1_InArgs *inArgs, IMGDEC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of IMGDEC1_processAsync() in this instance of an image decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated