iimgdec.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the image decoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
Include dependency graph for iimgdec.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  IIMGDEC_Obj
 This must be the first field of all IIMGDEC instance objects. More...
struct  IIMGDEC_Params
 Defines the creation time parameters for all IIMGDEC instance objects. More...
struct  IIMGDEC_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IIMGDEC_InArgs
 Defines the input arguments for all IIMGDEC instance process() function. More...
struct  IIMGDEC_Status
 Defines instance status parameters (read-only). More...
struct  IIMGDEC_OutArgs
 Defines the run time output arguments for all IIMGDEC instance objects. More...
struct  IIMGDEC_Fxns
 Defines all of the operations on IIMGDEC objects. More...

Defines

#define IIMGDEC_CID   "ti.xdais.dm.IIMGDEC"
#define IIMGDEC_ERUNTIME   XDM_ERUNTIME
#define IIMGDEC_EOK   XDM_EOK
#define IIMGDEC_EFAIL   XDM_EFAIL

Typedefs

typedef struct IIMGDEC_ObjIIMGDEC_Handle
 Opaque handle to an IIMGDEC objects.
typedef IALG_Cmd IIMGDEC_Cmd
 Defines the control commands for the IIMGDEC module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated