SYS/BIOS 6.82.01.19 GA Release Notes
Introduction
SYS/BIOS 6.82.01.19 is a GA of SYS/BIOS. CCS users must use CCSv9.x or higher.
Please read the SYS/BIOS User’s Guide for help installing and setting up your environment to use SYS/BIOS 6.82.01.19.
Documentation
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
- SYS/BIOS User’s Guide
- SYS/BIOS APIs (cdoc) (Indexed and Searchable within CCS/Eclipse Help)
- Static Analysis Report
License and manifest.
Additional online sources of documentation.
Release notes from previous releases are also available in the release notes archive directory.
What’s New
SYS/BIOS 6.82.01.19 GA Release (this release).
- Miscellaneous bug fixes. See Defects Fixed list for more info.
Defects Fixed in SYS/BIOS 6.82.01.19 (Fixes since SYS/BIOS 6.82.00.16):
JIRA Issue ID | Summary |
---|---|
SYSBIOS-1391 | Need a #pragma CODE_SECTION around _c_int00_secure to allow aligned placement to meet bootloader requirements |
SYSBIOS-1371 | Build break sysbios bios_6_82_00_16 with ti-cgt-c7000_1.3.0.STS. |
Upgrade and Compatibility Information
SYS/BIOS 6.75 and 6.76
- Binary compatible. Libaries built against SYS/BIOS 6.75.0x and 6.76.0x .h files can be used with 6.82.0x.
SYS/BIOS 6.73, 6.70, 6.55, 6.53, 6.52, 6.51, 6.50, 6.46 and 6.45
- Source compatible with one exception (Task_setPri()). All APIs are supported but all source files must be recompiled due to some structure/field changes in .h files.
- Task_setPri() return value changed from UInt to Int. The return value was inconsistent with the priority parameter to the function call itself.
- Removed support for the following devices/targets
- MSP430
- C64x+
- C66x big endian (C66x little endian is still supported)
- Cortex-R4 32-bit mode (Cortex-R4 thumb2 mode is still supported)
Migrating GCC Projects Built with SYS/BIOS v6.50 or older to SYS/BIOS v6.52
- Wiki link describing steps to migrate existing Cortex-A GCC projects to SYS/BIOS v6.51
- Wiki link describing steps to migrate existing Cortex-M GCC projects to SYS/BIOS v6.51
Host Support
Supported Operating Systems:
- Windows 10, Windows 8, Windows 7
- Ubuntu 10.04 or newer
- Mac OS X
Dependencies
This release of SYS/BIOS was built and tested with the following dependencies:
- Code Composer Studio v10.0.0
- XDCTools 3.61.00.16
- TI Code Generation Tools
- C28x version 20.2.0 LTS
- C6x version 8.3.2 LTS
- C7x version 1.3.0 STS
- ARM version 20.2.0 LTS
- ARP32 version 1.0.7
- GNU Code Generation Tools (for ARM only)
- ARM gcc-arm-none-eabi-9-2019-q4-major (Cortex-M devices)
- ARM gcc-arm-9.2-2019.12-x86_64-aarch64-none-elf (Cortex-A 64 bit devices)
- ARM gcc-arm-9.2-2019.12-x86_64-arm-none-eabi (Cortex-A 32 bit devices)
- IAR Code Generation Tools
- ARM version 8.50.1
Required Hardware
- See Device Support Section below.
Device Support
Click here for the list of supported devices.
Validation Information
Click here for the list of compilers used to build and validate this release (scroll down to Supported Targets section).
Known Issues
- None.
Benchmarks
For a full description of Benchmarks please see the appendices in the SYS/BIOS 6 User’s Guide.
Versioning
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 6.30.00.00-eng or 6.30.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. bios_6_30_00_00).
Subsequent releases of patch upgrades will be identified by the patch number, ex. SYS/BIOS 6.30.01.15 with directory bios_6_30_01_15. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Technical Support and Product Updates
Last updated: May 19, 2020 Build Ver: 6.82.01.19