TI Cortex-R5F Thumb2 with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 275 |
Hwi_restore() | 5 |
Hwi_disable() | 2 |
Hwi dispatcher prolog | 222 |
Hwi dispatcher epilog | 175 |
Hwi dispatcher | 381 |
Hardware Interrupt to Blocked Task | 553 |
Hardware Interrupt to Software Interrupt | 367 |
Swi_enable() | 46 |
Swi_disable() | 9 |
Post Software Interrupt Again | 17 |
Post Software Interrupt without Context Switch | 63 |
Post Software Interrupt with Context Switch | 149 |
Create a New Task without Context Switch | 1640 |
Set a Task Priority without a Context Switch | 96 |
Task_yield() | 185 |
Post Semaphore No Waiting Task | 53 |
Post Semaphore No Task Switch | 114 |
Post Semaphore with Task Switch | 208 |
Pend on Semaphore No Context Switch | 40 |
Pend on Semaphore with Task Switch | 203 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 3222 |
POSIX Set a Task Priority without a Context Switch | 70 |
POSIX Post Semaphore No Waiting Task | 58 |
POSIX Post Semaphore No Task Switch | 122 |
POSIX Post Semaphore with Task Switch | 220 |
POSIX Pend on Semaphore No Context Switch | 45 |
POSIX Pend on Semaphore with Task Switch | 207 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.