TI Cortex-R5F Thumb2 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11234 | 672 | 392 | 12298 | 1024 | 512 | 0 | 6358 | 7894 |
Semaphore | 12034 | 800 | 392 | 13226 | 1024 | 512 | 0 | 6390 | 7926 |
Mutex | 12290 | 904 | 392 | 13586 | 1024 | 512 | 0 | 6434 | 7970 |
Clock | 12562 | 972 | 392 | 13926 | 1024 | 512 | 0 | 6478 | 8014 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 12418 | 821 | 408 | 13647 | 1024 | 512 | 0 | 6298 | 7834 |
Semaphore | 13314 | 1017 | 416 | 14747 | 1024 | 512 | 0 | 6330 | 7866 |
Mutex | 13410 | 1049 | 424 | 14883 | 1024 | 512 | 0 | 6330 | 7866 |
Clock | 13682 | 1117 | 424 | 15223 | 1024 | 512 | 0 | 6342 | 7878 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 15378 | 1021 | 520 | 16919 | 1024 | 1536 | 0 | 6766 | 9326 |
Semaphore | 15602 | 1021 | 520 | 17143 | 1024 | 1536 | 0 | 6794 | 9354 |
Mutex | 15794 | 1021 | 520 | 17335 | 1024 | 1536 | 0 | 6838 | 9398 |
Timer | 16610 | 1089 | 528 | 18227 | 1024 | 1536 | 0 | 6850 | 9410 |
All sizes are in 8-bit bytes