TI Cortex-R5F with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 316 |
Hwi_restore() | 5 |
Hwi_disable() | 2 |
Hwi dispatcher prolog | 217 |
Hwi dispatcher epilog | 183 |
Hwi dispatcher | 387 |
Hardware Interrupt to Blocked Task | 542 |
Hardware Interrupt to Software Interrupt | 370 |
Swi_enable() | 53 |
Swi_disable() | 7 |
Post Software Interrupt Again | 16 |
Post Software Interrupt without Context Switch | 63 |
Post Software Interrupt with Context Switch | 151 |
Create a New Task without Context Switch | 1683 |
Set a Task Priority without a Context Switch | 93 |
Task_yield() | 184 |
Post Semaphore No Waiting Task | 56 |
Post Semaphore No Task Switch | 140 |
Post Semaphore with Task Switch | 211 |
Pend on Semaphore No Context Switch | 43 |
Pend on Semaphore with Task Switch | 209 |
Clock_getTicks() | 7 |
POSIX Create a New Task without Context Switch | 3150 |
POSIX Set a Task Priority without a Context Switch | 72 |
POSIX Post Semaphore No Waiting Task | 61 |
POSIX Post Semaphore No Task Switch | 141 |
POSIX Post Semaphore with Task Switch | 225 |
POSIX Pend on Semaphore No Context Switch | 46 |
POSIX Pend on Semaphore with Task Switch | 212 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.