TI Cortex-R5F with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 15412 | 672 | 392 | 16476 | 1024 | 512 | 0 | 6358 | 7894 |
Semaphore | 16660 | 800 | 392 | 17852 | 1024 | 512 | 0 | 6390 | 7926 |
Mutex | 16996 | 904 | 392 | 18292 | 1024 | 512 | 0 | 6434 | 7970 |
Clock | 17412 | 972 | 392 | 18776 | 1024 | 512 | 0 | 6478 | 8014 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 17428 | 821 | 408 | 18657 | 1024 | 512 | 0 | 6298 | 7834 |
Semaphore | 18644 | 1017 | 416 | 20077 | 1024 | 512 | 0 | 6330 | 7866 |
Mutex | 18788 | 1049 | 424 | 20261 | 1024 | 512 | 0 | 6330 | 7866 |
Clock | 19156 | 1117 | 424 | 20697 | 1024 | 512 | 0 | 6342 | 7878 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 21908 | 1021 | 520 | 23449 | 1024 | 1536 | 0 | 6766 | 9326 |
Semaphore | 22180 | 1021 | 520 | 23721 | 1024 | 1536 | 0 | 6794 | 9354 |
Mutex | 22452 | 1021 | 520 | 23993 | 1024 | 1536 | 0 | 6838 | 9398 |
Timer | 23636 | 1089 | 528 | 25253 | 1024 | 1536 | 0 | 6850 | 9410 |
All sizes are in 8-bit bytes