TI Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 189 |
Hwi_restore() | 22 |
Hwi_disable() | 26 |
Hwi dispatcher prolog | 143 |
Hwi dispatcher epilog | 334 |
Hwi dispatcher | 472 |
Hardware Interrupt to Blocked Task | 758 |
Hardware Interrupt to Software Interrupt | 502 |
Swi_enable() | 130 |
Swi_disable() | 26 |
Post Software Interrupt Again | 55 |
Post Software Interrupt without Context Switch | 133 |
Post Software Interrupt with Context Switch | 253 |
Create a New Task without Context Switch | 4017 |
Set a Task Priority without a Context Switch | 259 |
Task_yield() | 272 |
Post Semaphore No Waiting Task | 140 |
Post Semaphore No Task Switch | 263 |
Post Semaphore with Task Switch | 347 |
Pend on Semaphore No Context Switch | 112 |
Pend on Semaphore with Task Switch | 407 |
Clock_getTicks() | 24 |
POSIX Create a New Task without Context Switch | 7492 |
POSIX Set a Task Priority without a Context Switch | 336 |
POSIX Post Semaphore No Waiting Task | 165 |
POSIX Post Semaphore No Task Switch | 292 |
POSIX Post Semaphore with Task Switch | 378 |
POSIX Pend on Semaphore No Context Switch | 129 |
POSIX Pend on Semaphore with Task Switch | 436 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.