TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8562 | 963 | 368 | 9893 | 1024 | 512 | 0 | 1702 | 3238 |
Semaphore | 9330 | 1091 | 368 | 10789 | 1024 | 512 | 0 | 1734 | 3270 |
Mutex | 9554 | 1195 | 368 | 11117 | 1024 | 512 | 0 | 1778 | 3314 |
Clock | 9842 | 1263 | 368 | 11473 | 1024 | 512 | 0 | 1822 | 3358 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9874 | 1112 | 384 | 11370 | 1024 | 512 | 0 | 1642 | 3178 |
Semaphore | 10682 | 1308 | 400 | 12390 | 1024 | 512 | 0 | 1674 | 3210 |
Mutex | 10762 | 1340 | 400 | 12502 | 1024 | 512 | 0 | 1674 | 3210 |
Clock | 11026 | 1408 | 400 | 12834 | 1024 | 512 | 0 | 1686 | 3222 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12138 | 1298 | 480 | 13916 | 1024 | 1792 | 0 | 2046 | 4862 |
Semaphore | 12346 | 1298 | 480 | 14124 | 1024 | 1792 | 0 | 2074 | 4890 |
Mutex | 12506 | 1298 | 488 | 14292 | 1024 | 1792 | 0 | 2118 | 4934 |
Timer | 13290 | 1366 | 488 | 15144 | 1024 | 1792 | 0 | 2130 | 4946 |
All sizes are in 8-bit bytes