C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7922 | 2016 | 1674 | 11612 | 4 | 512 | 0 | 1590 | 2106 |
Semaphore | 8672 | 2140 | 1674 | 12486 | 4 | 512 | 0 | 1622 | 2138 |
Mutex | 8872 | 2244 | 1708 | 12824 | 4 | 512 | 0 | 1742 | 2258 |
Clock | 9144 | 2312 | 1708 | 13164 | 4 | 512 | 0 | 1742 | 2258 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9582 | 2084 | 1874 | 13540 | 4 | 512 | 0 | 1638 | 2154 |
Semaphore | 10386 | 2318 | 1874 | 14578 | 4 | 512 | 0 | 1646 | 2162 |
Mutex | 10472 | 2350 | 1908 | 14730 | 4 | 512 | 0 | 1674 | 2190 |
Clock | 10738 | 2418 | 1908 | 15064 | 4 | 512 | 0 | 1678 | 2194 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13074 | 2380 | 2370 | 17824 | 4 | 2048 | 0 | 2134 | 4186 |
Semaphore | 13152 | 2380 | 2370 | 17902 | 4 | 2048 | 0 | 2162 | 4214 |
Mutex | 13334 | 2380 | 2370 | 18084 | 4 | 2048 | 0 | 2202 | 4254 |
Timer | 14324 | 2448 | 2370 | 19142 | 4 | 2048 | 0 | 2206 | 4258 |
All sizes are in 16-bit bytes