C28x with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8142 | 2016 | 1674 | 11832 | 2048 | 1024 | 0 | 1590 | 4662 |
Semaphore | 8904 | 2140 | 1674 | 12718 | 2048 | 1024 | 0 | 1622 | 4694 |
Mutex | 9104 | 2244 | 1708 | 13056 | 2048 | 1024 | 0 | 1742 | 4814 |
Clock | 9390 | 2312 | 1708 | 13410 | 2048 | 1024 | 0 | 1742 | 4814 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9796 | 2084 | 1874 | 13754 | 2048 | 1024 | 0 | 1638 | 4710 |
Semaphore | 10626 | 2318 | 1874 | 14818 | 2048 | 1024 | 0 | 1646 | 4718 |
Mutex | 10706 | 2350 | 1908 | 14964 | 2048 | 1024 | 0 | 1674 | 4746 |
Clock | 10980 | 2418 | 1908 | 15306 | 2048 | 1024 | 0 | 1678 | 4750 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13310 | 2380 | 2370 | 18060 | 2048 | 2560 | 0 | 2134 | 6742 |
Semaphore | 13388 | 2380 | 2370 | 18138 | 2048 | 2560 | 0 | 2162 | 6770 |
Mutex | 13570 | 2380 | 2370 | 18320 | 2048 | 2560 | 0 | 2202 | 6810 |
Timer | 14584 | 2448 | 2370 | 19402 | 2048 | 2560 | 0 | 2206 | 6814 |
All sizes are in 16-bit bytes