IAR Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 8.42.1.233
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 231 |
Hwi_restore() | 23 |
Hwi_disable() | 25 |
Hwi dispatcher prolog | 179 |
Hwi dispatcher epilog | 362 |
Hwi dispatcher | 529 |
Hardware Interrupt to Blocked Task | 821 |
Hardware Interrupt to Software Interrupt | 555 |
Swi_enable() | 119 |
Swi_disable() | 31 |
Post Software Interrupt Again | 29 |
Post Software Interrupt without Context Switch | 128 |
Post Software Interrupt with Context Switch | 265 |
Create a New Task without Context Switch | 3788 |
Set a Task Priority without a Context Switch | 270 |
Task_yield() | 316 |
Post Semaphore No Waiting Task | 121 |
Post Semaphore No Task Switch | 276 |
Post Semaphore with Task Switch | 368 |
Pend on Semaphore No Context Switch | 89 |
Pend on Semaphore with Task Switch | 415 |
Clock_getTicks() | 28 |
POSIX Create a New Task without Context Switch | 6971 |
POSIX Set a Task Priority without a Context Switch | 352 |
POSIX Post Semaphore No Waiting Task | 155 |
POSIX Post Semaphore No Task Switch | 307 |
POSIX Post Semaphore with Task Switch | 390 |
POSIX Pend on Semaphore No Context Switch | 69 |
POSIX Pend on Semaphore with Task Switch | 429 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.