IAR Cortex-M4 with hard FP Timing Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 8.42.1.233
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 205 |
Hwi_restore() | 10 |
Hwi_disable() | 10 |
Hwi dispatcher prolog | 141 |
Hwi dispatcher epilog | 247 |
Hwi dispatcher | 374 |
Hardware Interrupt to Blocked Task | 575 |
Hardware Interrupt to Software Interrupt | 376 |
Swi_enable() | 72 |
Swi_disable() | 17 |
Post Software Interrupt Again | 20 |
Post Software Interrupt without Context Switch | 85 |
Post Software Interrupt with Context Switch | 175 |
Create a New Task without Context Switch | 2248 |
Set a Task Priority without a Context Switch | 164 |
Task_yield() | 232 |
Post Semaphore No Waiting Task | 71 |
Post Semaphore No Task Switch | 169 |
Post Semaphore with Task Switch | 262 |
Pend on Semaphore No Context Switch | 58 |
Pend on Semaphore with Task Switch | 300 |
Clock_getTicks() | 13 |
POSIX Create a New Task without Context Switch | 4016 |
POSIX Set a Task Priority without a Context Switch | 206 |
POSIX Post Semaphore No Waiting Task | 88 |
POSIX Post Semaphore No Task Switch | 185 |
POSIX Post Semaphore with Task Switch | 276 |
POSIX Pend on Semaphore No Context Switch | 48 |
POSIX Pend on Semaphore with Task Switch | 304 |
The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.