GCC Cortex-M4 with hard FP Timing Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 358 |
Hwi_restore() | 9 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 161 |
Hwi dispatcher epilog | 263 |
Hwi dispatcher | 416 |
Hardware Interrupt to Blocked Task | 714 |
Hardware Interrupt to Software Interrupt | 453 |
Swi_enable() | 78 |
Swi_disable() | 19 |
Post Software Interrupt Again | 34 |
Post Software Interrupt without Context Switch | 94 |
Post Software Interrupt with Context Switch | 217 |
Create a New Task without Context Switch | 3637 |
Set a Task Priority without a Context Switch | 189 |
Task_yield() | 283 |
Post Semaphore No Waiting Task | 111 |
Post Semaphore No Task Switch | 265 |
Post Semaphore with Task Switch | 377 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 402 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 6987 |
POSIX Set a Task Priority without a Context Switch | 256 |
POSIX Post Semaphore No Waiting Task | 120 |
POSIX Post Semaphore No Task Switch | 279 |
POSIX Post Semaphore with Task Switch | 394 |
POSIX Pend on Semaphore No Context Switch | 85 |
POSIX Pend on Semaphore with Task Switch | 418 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:
“-mcpu=cortex-m4 -mthumb -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.