GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10312 | 1080 | 0 | 11392 | 1024 | 512 | 0 | 1964 | 3500 |
Semaphore | 11252 | 1208 | 0 | 12460 | 1024 | 512 | 0 | 1996 | 3532 |
Mutex | 11456 | 1332 | 0 | 12788 | 1024 | 512 | 0 | 2040 | 3576 |
Clock | 11740 | 1400 | 0 | 13140 | 1024 | 512 | 0 | 2084 | 3620 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11260 | 1236 | 0 | 12496 | 1024 | 512 | 0 | 1904 | 3440 |
Semaphore | 12012 | 1428 | 0 | 13440 | 1024 | 512 | 0 | 1936 | 3472 |
Mutex | 12056 | 1460 | 0 | 13516 | 1024 | 512 | 0 | 1936 | 3472 |
Clock | 12312 | 1528 | 0 | 13840 | 1024 | 512 | 0 | 1948 | 3484 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13568 | 1392 | 0 | 14960 | 1024 | 1792 | 0 | 2208 | 5024 |
Semaphore | 13672 | 1392 | 0 | 15064 | 1024 | 1792 | 0 | 2236 | 5052 |
Mutex | 13816 | 1392 | 0 | 15208 | 1024 | 1792 | 0 | 2292 | 5108 |
Timer | 14704 | 1460 | 0 | 16164 | 1024 | 1792 | 0 | 2304 | 5120 |
All sizes are in 8-bit bytes