GCC Cortex-A9 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmAM437X
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 28564 | 1324 | 0 | 29888 | 1024 | 512 | 0 | 21624 | 23160 |
Semaphore | 28972 | 1448 | 0 | 30420 | 1024 | 512 | 0 | 21656 | 23192 |
Mutex | 29156 | 1524 | 0 | 30680 | 1024 | 512 | 0 | 21700 | 23236 |
Clock | 29620 | 1592 | 0 | 31212 | 1024 | 512 | 0 | 21744 | 23280 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 30460 | 1612 | 0 | 32072 | 1024 | 512 | 0 | 21632 | 23168 |
Semaphore | 30020 | 1676 | 0 | 31696 | 1024 | 512 | 0 | 21640 | 23176 |
Mutex | 29780 | 1608 | 0 | 31388 | 1024 | 512 | 0 | 21640 | 23176 |
Clock | 30196 | 1676 | 0 | 31872 | 1024 | 512 | 0 | 21644 | 23180 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 33228 | 1652 | 0 | 34880 | 1024 | 1536 | 0 | 22032 | 24592 |
Semaphore | 33380 | 1652 | 0 | 35032 | 1024 | 1536 | 0 | 22060 | 24620 |
Mutex | 33620 | 1652 | 0 | 35272 | 1024 | 1536 | 0 | 22104 | 24664 |
Timer | 35060 | 1720 | 0 | 36780 | 1024 | 1536 | 0 | 22108 | 24668 |
All sizes are in 8-bit bytes