GCC Cortex-A8 with hard FP Timing Benchmarks
Target Platform: ti.platforms.skAM3358
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 521 |
Hwi_restore() | 33 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 543 |
Hwi dispatcher epilog | 247 |
Hwi dispatcher | 788 |
Hardware Interrupt to Blocked Task | 1058 |
Hardware Interrupt to Software Interrupt | 832 |
Swi_enable() | 130 |
Swi_disable() | 7 |
Post Software Interrupt Again | 65 |
Post Software Interrupt without Context Switch | 201 |
Post Software Interrupt with Context Switch | 219 |
Create a New Task without Context Switch | 2034 |
Set a Task Priority without a Context Switch | 175 |
Task_yield() | 336 |
Post Semaphore No Waiting Task | 144 |
Post Semaphore No Task Switch | 308 |
Post Semaphore with Task Switch | 408 |
Pend on Semaphore No Context Switch | 81 |
Pend on Semaphore with Task Switch | 402 |
Clock_getTicks() | 5 |
POSIX Create a New Task without Context Switch | 3555 |
POSIX Set a Task Priority without a Context Switch | 163 |
POSIX Post Semaphore No Waiting Task | 151 |
POSIX Post Semaphore No Task Switch | 321 |
POSIX Post Semaphore with Task Switch | 448 |
POSIX Pend on Semaphore No Context Switch | 98 |
POSIX Pend on Semaphore with Task Switch | 432 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.