GCC Cortex-A8 with hard FP Size Benchmarks
Target Platform: ti.platforms.skAM3358
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 25988 | 820 | 0 | 26808 | 1024 | 512 | 0 | 21768 | 23304 |
Semaphore | 26388 | 944 | 0 | 27332 | 1024 | 512 | 0 | 21800 | 23336 |
Mutex | 26580 | 1020 | 0 | 27600 | 1024 | 512 | 0 | 21844 | 23380 |
Clock | 27044 | 1088 | 0 | 28132 | 1024 | 512 | 0 | 21888 | 23424 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 27876 | 1108 | 0 | 28984 | 1024 | 512 | 0 | 21776 | 23312 |
Semaphore | 27468 | 1172 | 0 | 28640 | 1024 | 512 | 0 | 21784 | 23320 |
Mutex | 27212 | 1104 | 0 | 28316 | 1024 | 512 | 0 | 21784 | 23320 |
Clock | 27644 | 1172 | 0 | 28816 | 1024 | 512 | 0 | 21788 | 23324 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 30556 | 1148 | 0 | 31704 | 1024 | 1536 | 0 | 22168 | 24728 |
Semaphore | 30716 | 1148 | 0 | 31864 | 1024 | 1536 | 0 | 22196 | 24756 |
Mutex | 30956 | 1148 | 0 | 32104 | 1024 | 1536 | 0 | 22240 | 24800 |
Timer | 32396 | 1216 | 0 | 33612 | 1024 | 1536 | 0 | 22244 | 24804 |
All sizes are in 8-bit bytes