GCC Cortex-A53 with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 538 |
Hwi_restore() | 30 |
Hwi_disable() | 9 |
Hwi dispatcher prolog | 647 |
Hwi dispatcher epilog | 280 |
Hwi dispatcher | 922 |
Hardware Interrupt to Blocked Task | 1276 |
Hardware Interrupt to Software Interrupt | 874 |
Swi_enable() | 77 |
Swi_disable() | 13 |
Post Software Interrupt Again | 45 |
Post Software Interrupt without Context Switch | 134 |
Post Software Interrupt with Context Switch | 287 |
Create a New Task without Context Switch | 1629 |
Set a Task Priority without a Context Switch | 170 |
Task_yield() | 324 |
Post Semaphore No Waiting Task | 85 |
Post Semaphore No Task Switch | 245 |
Post Semaphore with Task Switch | 386 |
Pend on Semaphore No Context Switch | 60 |
Pend on Semaphore with Task Switch | 393 |
Clock_getTicks() | 13 |
POSIX Create a New Task without Context Switch | 2584 |
POSIX Set a Task Priority without a Context Switch | 140 |
POSIX Post Semaphore No Waiting Task | 93 |
POSIX Post Semaphore No Task Switch | 252 |
POSIX Post Semaphore with Task Switch | 402 |
POSIX Pend on Semaphore No Context Switch | 65 |
POSIX Pend on Semaphore with Task Switch | 398 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.