GCC Cortex-A53 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 31824 | 2728 | 0 | 34552 | 1024 | 512 | 0 | 29888 | 31424 |
Semaphore | 33968 | 2976 | 0 | 36944 | 1024 | 512 | 0 | 29952 | 31488 |
Mutex | 34352 | 3216 | 0 | 37568 | 1024 | 512 | 0 | 30040 | 31576 |
Clock | 35040 | 3344 | 0 | 38384 | 1024 | 512 | 0 | 30112 | 31648 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 33952 | 3000 | 0 | 36952 | 1024 | 512 | 0 | 29784 | 31320 |
Semaphore | 35664 | 3376 | 0 | 39040 | 1024 | 512 | 0 | 29848 | 31384 |
Mutex | 35712 | 3456 | 0 | 39168 | 1024 | 512 | 0 | 29848 | 31384 |
Clock | 36320 | 3584 | 0 | 39904 | 1024 | 512 | 0 | 29872 | 31408 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 40416 | 3320 | 0 | 43736 | 1024 | 2560 | 0 | 30464 | 34048 |
Semaphore | 40680 | 3320 | 0 | 44000 | 1024 | 2560 | 0 | 30528 | 34112 |
Mutex | 40968 | 3320 | 0 | 44288 | 1024 | 2560 | 0 | 30624 | 34208 |
Timer | 42728 | 3448 | 0 | 46176 | 1024 | 2560 | 0 | 30648 | 34232 |
All sizes are in 8-bit bytes