GCC Cortex-A15 with hard FP Timing Benchmarks
Target Platform: ti.platforms.evmAM572X
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
Benchmark | Cycles |
---|---|
Interrupt Latency | 776 |
Hwi_restore() | 83 |
Hwi_disable() | 80 |
Hwi dispatcher prolog | 441 |
Hwi dispatcher epilog | 324 |
Hwi dispatcher | 759 |
Hardware Interrupt to Blocked Task | 1201 |
Hardware Interrupt to Software Interrupt | 919 |
Swi_enable() | 314 |
Swi_disable() | 6 |
Post Software Interrupt Again | 157 |
Post Software Interrupt without Context Switch | 314 |
Post Software Interrupt with Context Switch | 378 |
Create a New Task without Context Switch | 2657 |
Set a Task Priority without a Context Switch | 325 |
Task_yield() | 561 |
Post Semaphore No Waiting Task | 318 |
Post Semaphore No Task Switch | 489 |
Post Semaphore with Task Switch | 694 |
Pend on Semaphore No Context Switch | 163 |
Pend on Semaphore with Task Switch | 604 |
Clock_getTicks() | 4 |
POSIX Create a New Task without Context Switch | 3598 |
POSIX Set a Task Priority without a Context Switch | 329 |
POSIX Post Semaphore No Waiting Task | 320 |
POSIX Post Semaphore No Task Switch | 492 |
POSIX Post Semaphore with Task Switch | 723 |
POSIX Pend on Semaphore No Context Switch | 164 |
POSIX Pend on Semaphore with Task Switch | 607 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
“-mcpu=cortex-a15 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.