GCC Cortex-A15 with hard FP Size Benchmarks
Target Platform: ti.platforms.evmAM572X
Tool Chain Version: 9.2.1
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 54012 | 916 | 0 | 54928 | 1024 | 512 | 0 | 21480 | 23016 |
Semaphore | 54460 | 1040 | 0 | 55500 | 1024 | 512 | 0 | 21512 | 23048 |
Mutex | 54652 | 1116 | 0 | 55768 | 1024 | 512 | 0 | 21556 | 23092 |
Clock | 55164 | 1184 | 0 | 56348 | 1024 | 512 | 0 | 21600 | 23136 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 56164 | 1204 | 0 | 57368 | 1024 | 512 | 0 | 21488 | 23024 |
Semaphore | 55636 | 1268 | 0 | 56904 | 1024 | 512 | 0 | 21496 | 23032 |
Mutex | 55356 | 1200 | 0 | 56556 | 1024 | 512 | 0 | 21496 | 23032 |
Clock | 55820 | 1268 | 0 | 57088 | 1024 | 512 | 0 | 21500 | 23036 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 59052 | 1244 | 0 | 60296 | 1024 | 1536 | 0 | 21896 | 24456 |
Semaphore | 59252 | 1244 | 0 | 60496 | 1024 | 1536 | 0 | 21924 | 24484 |
Mutex | 59516 | 1244 | 0 | 60760 | 1024 | 1536 | 0 | 21968 | 24528 |
Timer | 61092 | 1312 | 0 | 62404 | 1024 | 1536 | 0 | 21972 | 24532 |
All sizes are in 8-bit bytes