C28x ELF with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M
Tool Chain Version: 20.2.0
BIOS Version: bios_6_82_00_13_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7644 | 1454 | 312 | 9410 | 2048 | 1024 | 0 | 1532 | 4604 |
Semaphore | 8406 | 1578 | 312 | 10296 | 2048 | 1024 | 0 | 1564 | 4636 |
Mutex | 8606 | 1974 | 312 | 10892 | 2048 | 1024 | 0 | 1656 | 4728 |
Clock | 8892 | 2042 | 312 | 11246 | 2048 | 1024 | 0 | 1656 | 4728 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9272 | 1814 | 384 | 11470 | 2048 | 1024 | 0 | 1624 | 4696 |
Semaphore | 10094 | 2048 | 384 | 12526 | 2048 | 1024 | 0 | 1632 | 4704 |
Mutex | 10174 | 2080 | 384 | 12638 | 2048 | 1024 | 0 | 1632 | 4704 |
Clock | 10448 | 2148 | 384 | 12980 | 2048 | 1024 | 0 | 1636 | 4708 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12436 | 2006 | 520 | 14962 | 2048 | 2560 | 0 | 2082 | 6690 |
Semaphore | 12514 | 2006 | 520 | 15040 | 2048 | 2560 | 0 | 2084 | 6692 |
Mutex | 12696 | 2006 | 520 | 15222 | 2048 | 2560 | 0 | 2212 | 6820 |
Timer | 13710 | 2074 | 520 | 16304 | 2048 | 2560 | 0 | 2212 | 6820 |
All sizes are in 16-bit bytes