C28x ELF with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7640 | 1458 | 328 | 9426 | 2048 | 1024 | 0 | 1612 | 4684 |
Semaphore | 8440 | 1582 | 328 | 10350 | 2048 | 1024 | 0 | 1644 | 4716 |
Mutex | 8640 | 1978 | 328 | 10946 | 2048 | 1024 | 0 | 1736 | 4808 |
Clock | 8916 | 2046 | 328 | 11290 | 2048 | 1024 | 0 | 1736 | 4808 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9356 | 1832 | 400 | 11588 | 2048 | 1024 | 0 | 1664 | 4736 |
Semaphore | 10112 | 2052 | 400 | 12564 | 2048 | 1024 | 0 | 1672 | 4744 |
Mutex | 10202 | 2084 | 400 | 12686 | 2048 | 1024 | 0 | 1672 | 4744 |
Clock | 10466 | 2152 | 400 | 13018 | 2048 | 1024 | 0 | 1676 | 4748 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 12522 | 2024 | 536 | 15082 | 2048 | 2560 | 0 | 2108 | 6716 |
Semaphore | 12600 | 2024 | 536 | 15160 | 2048 | 2560 | 0 | 2110 | 6718 |
Mutex | 12782 | 2024 | 536 | 15342 | 2048 | 2560 | 0 | 2238 | 6846 |
Timer | 13796 | 2092 | 536 | 16424 | 2048 | 2560 | 0 | 2238 | 6846 |
All sizes are in 16-bit bytes