TI Cortex-R5F Thumb2 with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexR:AM65X
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_09_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 205 |
Hwi_restore() | 5 |
Hwi_disable() | 2 |
Hwi dispatcher prolog | 204 |
Hwi dispatcher epilog | 175 |
Hwi dispatcher | 363 |
Hardware Interrupt to Blocked Task | 528 |
Hardware Interrupt to Software Interrupt | 353 |
Swi_enable() | 46 |
Swi_disable() | 9 |
Post Software Interrupt Again | 17 |
Post Software Interrupt without Context Switch | 65 |
Post Software Interrupt with Context Switch | 156 |
Create a New Task without Context Switch | 1685 |
Set a Task Priority without a Context Switch | 104 |
Task_yield() | 186 |
Post Semaphore No Waiting Task | 53 |
Post Semaphore No Task Switch | 122 |
Post Semaphore with Task Switch | 212 |
Pend on Semaphore No Context Switch | 44 |
Pend on Semaphore with Task Switch | 210 |
Clock_getTicks() | 9 |
POSIX Create a New Task without Context Switch | 3214 |
POSIX Set a Task Priority without a Context Switch | 70 |
POSIX Post Semaphore No Waiting Task | 58 |
POSIX Post Semaphore No Task Switch | 136 |
POSIX Post Semaphore with Task Switch | 224 |
POSIX Pend on Semaphore No Context Switch | 49 |
POSIX Pend on Semaphore with Task Switch | 214 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.