TI Cortex-R4F Thumb2 with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexR:AWR16XX:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 429 |
Hwi_restore() | 2 |
Hwi_disable() | 11 |
Hwi dispatcher prolog | 513 |
Hwi dispatcher epilog | 283 |
Hwi dispatcher | 795 |
Hardware Interrupt to Blocked Task | 984 |
Hardware Interrupt to Software Interrupt | 807 |
Swi_enable() | 44 |
Swi_disable() | 7 |
Post Software Interrupt Again | 17 |
Post Software Interrupt without Context Switch | 66 |
Post Software Interrupt with Context Switch | 171 |
Create a New Task without Context Switch | 1698 |
Set a Task Priority without a Context Switch | 97 |
Task_yield() | 188 |
Post Semaphore No Waiting Task | 53 |
Post Semaphore No Task Switch | 124 |
Post Semaphore with Task Switch | 214 |
Pend on Semaphore No Context Switch | 43 |
Pend on Semaphore with Task Switch | 216 |
Clock_getTicks() | 4 |
POSIX Create a New Task without Context Switch | 3228 |
POSIX Set a Task Priority without a Context Switch | 72 |
POSIX Post Semaphore No Waiting Task | 58 |
POSIX Post Semaphore No Task Switch | 140 |
POSIX Post Semaphore with Task Switch | 226 |
POSIX Pend on Semaphore No Context Switch | 48 |
POSIX Pend on Semaphore with Task Switch | 221 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.