TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 6954 | 429 | 304 | 7687 | 1024 | 512 | 0 | 1502 | 3038 |
Semaphore | 7770 | 557 | 304 | 8631 | 1024 | 512 | 0 | 1534 | 3070 |
Mutex | 7994 | 661 | 304 | 8959 | 1024 | 512 | 0 | 1578 | 3114 |
Clock | 8298 | 729 | 304 | 9331 | 1024 | 512 | 0 | 1618 | 3154 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8322 | 680 | 320 | 9322 | 1024 | 512 | 0 | 1442 | 2978 |
Semaphore | 9106 | 774 | 336 | 10216 | 1024 | 512 | 0 | 1474 | 3010 |
Mutex | 9154 | 806 | 336 | 10296 | 1024 | 512 | 0 | 1474 | 3010 |
Clock | 9450 | 874 | 336 | 10660 | 1024 | 512 | 0 | 1486 | 3022 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 10706 | 866 | 416 | 11988 | 1024 | 1536 | 0 | 1838 | 4398 |
Semaphore | 10906 | 866 | 416 | 12188 | 1024 | 1536 | 0 | 1866 | 4426 |
Mutex | 11066 | 866 | 416 | 12348 | 1024 | 1536 | 0 | 1910 | 4470 |
Timer | 11866 | 934 | 416 | 13216 | 1024 | 1536 | 0 | 1922 | 4482 |
All sizes are in 8-bit bytes