TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8138 | 457 | 352 | 8947 | 1024 | 512 | 0 | 1674 | 3210 |
Semaphore | 8930 | 585 | 352 | 9867 | 1024 | 512 | 0 | 1706 | 3242 |
Mutex | 9154 | 689 | 352 | 10195 | 1024 | 512 | 0 | 1750 | 3286 |
Clock | 9426 | 757 | 352 | 10535 | 1024 | 512 | 0 | 1790 | 3326 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9498 | 708 | 368 | 10574 | 1024 | 512 | 0 | 1614 | 3150 |
Semaphore | 10234 | 802 | 384 | 11420 | 1024 | 512 | 0 | 1646 | 3182 |
Mutex | 10306 | 834 | 384 | 11524 | 1024 | 512 | 0 | 1646 | 3182 |
Clock | 10586 | 902 | 384 | 11872 | 1024 | 512 | 0 | 1658 | 3194 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11842 | 894 | 464 | 13200 | 1024 | 1280 | 0 | 2014 | 4318 |
Semaphore | 12050 | 894 | 464 | 13408 | 1024 | 1280 | 0 | 2042 | 4346 |
Mutex | 12210 | 894 | 464 | 13568 | 1024 | 1280 | 0 | 2086 | 4390 |
Timer | 13002 | 962 | 472 | 14436 | 1024 | 1280 | 0 | 2098 | 4402 |
All sizes are in 8-bit bytes