TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432P401R:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7626 | 435 | 336 | 8397 | 1024 | 512 | 0 | 1110 | 2646 |
Semaphore | 8418 | 563 | 336 | 9317 | 1024 | 512 | 0 | 1142 | 2678 |
Mutex | 8642 | 667 | 336 | 9645 | 1024 | 512 | 0 | 1186 | 2722 |
Clock | 8906 | 735 | 336 | 9977 | 1024 | 512 | 0 | 1226 | 2762 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8978 | 686 | 352 | 10016 | 1024 | 512 | 0 | 1050 | 2586 |
Semaphore | 9706 | 780 | 360 | 10846 | 1024 | 512 | 0 | 1082 | 2618 |
Mutex | 9794 | 812 | 360 | 10966 | 1024 | 512 | 0 | 1082 | 2618 |
Clock | 10058 | 880 | 368 | 11306 | 1024 | 512 | 0 | 1094 | 2630 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11402 | 878 | 448 | 12728 | 1024 | 1280 | 0 | 1446 | 3750 |
Semaphore | 11602 | 878 | 448 | 12928 | 1024 | 1280 | 0 | 1474 | 3778 |
Mutex | 11762 | 878 | 448 | 13088 | 1024 | 1280 | 0 | 1518 | 3822 |
Timer | 12554 | 946 | 448 | 13948 | 1024 | 1280 | 0 | 1530 | 3834 |
All sizes are in 8-bit bytes