C28x ELF with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 234 |
Hwi_restore() | 18 |
Hwi_disable() | 15 |
Hwi dispatcher prolog | 201 |
Hwi dispatcher epilog | 156 |
Hwi dispatcher | 355 |
Hardware Interrupt to Blocked Task | 580 |
Hardware Interrupt to Software Interrupt | 413 |
Swi_enable() | 87 |
Swi_disable() | 13 |
Post Software Interrupt Again | 34 |
Post Software Interrupt without Context Switch | 120 |
Post Software Interrupt with Context Switch | 228 |
Create a New Task without Context Switch | 3612 |
Set a Task Priority without a Context Switch | 182 |
Task_yield() | 233 |
Post Semaphore No Waiting Task | 88 |
Post Semaphore No Task Switch | 203 |
Post Semaphore with Task Switch | 284 |
Pend on Semaphore No Context Switch | 72 |
Pend on Semaphore with Task Switch | 323 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 6538 |
POSIX Set a Task Priority without a Context Switch | 235 |
POSIX Post Semaphore No Waiting Task | 100 |
POSIX Post Semaphore No Task Switch | 213 |
POSIX Post Semaphore with Task Switch | 296 |
POSIX Pend on Semaphore No Context Switch | 83 |
POSIX Pend on Semaphore with Task Switch | 332 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.