C674 Timing Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.3.2
BIOS Version: bios_6_76_01_06_eng_k3
XDCTools Version: xdctools_3_55_01_15_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 209 |
Hwi_restore() | 2 |
Hwi_disable() | 3 |
Hwi dispatcher prolog | 132 |
Hwi dispatcher epilog | 158 |
Hwi dispatcher | 285 |
Hardware Interrupt to Blocked Task | 483 |
Hardware Interrupt to Software Interrupt | 289 |
Swi_enable() | 61 |
Swi_disable() | 13 |
Post Software Interrupt Again | 45 |
Post Software Interrupt without Context Switch | 77 |
Post Software Interrupt with Context Switch | 149 |
Create a New Task without Context Switch | 1907 |
Set a Task Priority without a Context Switch | 141 |
Task_yield() | 229 |
Post Semaphore No Waiting Task | 83 |
Post Semaphore No Task Switch | 164 |
Post Semaphore with Task Switch | 259 |
Pend on Semaphore No Context Switch | 95 |
Pend on Semaphore with Task Switch | 255 |
Clock_getTicks() | 13 |
POSIX Create a New Task without Context Switch | 3073 |
POSIX Set a Task Priority without a Context Switch | 120 |
POSIX Post Semaphore No Waiting Task | 99 |
POSIX Post Semaphore No Task Switch | 181 |
POSIX Post Semaphore with Task Switch | 273 |
POSIX Pend on Semaphore No Context Switch | 113 |
POSIX Pend on Semaphore with Task Switch | 272 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-mv6740 -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 –program_level_compile -o3”.
As the timer used to run these benchmarks is run at 1/25 the CPU frequency, a deviation of +-25 cycles is to be expected.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.