C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.3.2
BIOS Version: bios_6_76_01_06_eng_k3
XDCTools Version: xdctools_3_55_01_15_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21536 | 465 | 584 | 22585 | 1024 | 512 | 0 | 1476 | 3012 |
Semaphore | 23104 | 593 | 568 | 24265 | 1024 | 512 | 0 | 1516 | 3052 |
Mutex | 23584 | 841 | 568 | 24993 | 1024 | 512 | 0 | 1564 | 3100 |
Clock | 24128 | 905 | 568 | 25601 | 1024 | 512 | 0 | 1604 | 3140 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 25152 | 731 | 576 | 26459 | 1024 | 512 | 0 | 1412 | 2948 |
Semaphore | 26304 | 937 | 600 | 27841 | 1024 | 512 | 0 | 1444 | 2980 |
Mutex | 26560 | 969 | 600 | 28129 | 1024 | 512 | 0 | 1444 | 2980 |
Clock | 27072 | 1033 | 608 | 28713 | 1024 | 512 | 0 | 1456 | 2992 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31040 | 937 | 840 | 32817 | 1024 | 1536 | 0 | 1806 | 4366 |
Semaphore | 31328 | 937 | 840 | 33105 | 1024 | 1536 | 0 | 1842 | 4402 |
Mutex | 31680 | 937 | 840 | 33457 | 1024 | 1536 | 0 | 1902 | 4462 |
Timer | 33760 | 1001 | 848 | 35609 | 1024 | 1536 | 0 | 1914 | 4474 |
All sizes are in 8-bit bytes