C66 Size Benchmarks
Target Platform: ti.platforms.evm6670
Tool Chain Version: 8.3.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21344 | 1465 | 744 | 23553 | 1024 | 512 | 0 | 1728 | 3264 |
Semaphore | 22912 | 1593 | 744 | 25249 | 1024 | 512 | 0 | 1764 | 3300 |
Mutex | 23392 | 1825 | 752 | 25969 | 1024 | 512 | 0 | 1812 | 3348 |
Clock | 23904 | 1897 | 744 | 26545 | 1024 | 512 | 0 | 1852 | 3388 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24992 | 1721 | 760 | 27473 | 1024 | 512 | 0 | 1660 | 3196 |
Semaphore | 26144 | 1921 | 784 | 28849 | 1024 | 512 | 0 | 1692 | 3228 |
Mutex | 26400 | 1953 | 784 | 29137 | 1024 | 512 | 0 | 1692 | 3228 |
Clock | 26912 | 2025 | 792 | 29729 | 1024 | 512 | 0 | 1704 | 3240 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 31168 | 1921 | 1016 | 34105 | 1024 | 1536 | 0 | 2058 | 4618 |
Semaphore | 31488 | 1921 | 1016 | 34425 | 1024 | 1536 | 0 | 2090 | 4650 |
Mutex | 31840 | 1921 | 1040 | 34801 | 1024 | 1536 | 0 | 2150 | 4710 |
Timer | 33824 | 1993 | 1048 | 36865 | 1024 | 1536 | 0 | 2162 | 4722 |
All sizes are in 8-bit bytes