C28x large model Timing Benchmarks

Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1

Tool Chain Version: 18.12.2

BIOS Version: bios_6_76_01_11_eng_k3

XDCTools Version: xdctools_3_55_01_20_core_eng

Benchmark Cycles
Interrupt Latency 234
Hwi_restore() 19
Hwi_disable() 13
Hwi dispatcher prolog 201
Hwi dispatcher epilog 155
Hwi dispatcher 359
Hardware Interrupt to Blocked Task 581
Hardware Interrupt to Software Interrupt 416
Swi_enable() 86
Swi_disable() 11
Post Software Interrupt Again 33
Post Software Interrupt without Context Switch 116
Post Software Interrupt with Context Switch 227
Create a New Task without Context Switch 3582
Set a Task Priority without a Context Switch 185
Task_yield() 233
Post Semaphore No Waiting Task 89
Post Semaphore No Task Switch 205
Post Semaphore with Task Switch 287
Pend on Semaphore No Context Switch 70
Pend on Semaphore with Task Switch 323
Clock_getTicks() 10
POSIX Create a New Task without Context Switch 6486
POSIX Set a Task Priority without a Context Switch 236
POSIX Post Semaphore No Waiting Task 98
POSIX Post Semaphore No Task Switch 215
POSIX Post Semaphore with Task Switch 297
POSIX Pend on Semaphore No Context Switch 80
POSIX Pend on Semaphore with Task Switch 333

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-v28 -DLARGE_MODEL=1 -ml -mo –program_level_compile -o3”.

Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.

The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.