C28x with hard FP Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8146 | 2052 | 1674 | 11872 | 2048 | 1024 | 0 | 1608 | 4680 |
Semaphore | 8946 | 2176 | 1674 | 12796 | 2048 | 1024 | 0 | 1640 | 4712 |
Mutex | 9146 | 2280 | 1708 | 13134 | 2048 | 1024 | 0 | 1760 | 4832 |
Clock | 9422 | 2348 | 1708 | 13478 | 2048 | 1024 | 0 | 1760 | 4832 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9894 | 2134 | 1874 | 13902 | 2048 | 1024 | 0 | 1660 | 4732 |
Semaphore | 10658 | 2354 | 1874 | 14886 | 2048 | 1024 | 0 | 1668 | 4740 |
Mutex | 10748 | 2386 | 1908 | 15042 | 2048 | 1024 | 0 | 1696 | 4768 |
Clock | 11012 | 2454 | 1908 | 15374 | 2048 | 1024 | 0 | 1700 | 4772 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13418 | 2430 | 2362 | 18210 | 2048 | 2560 | 0 | 2142 | 6750 |
Semaphore | 13496 | 2430 | 2362 | 18288 | 2048 | 2560 | 0 | 2170 | 6778 |
Mutex | 13678 | 2430 | 2362 | 18470 | 2048 | 2560 | 0 | 2210 | 6818 |
Timer | 14692 | 2498 | 2362 | 19552 | 2048 | 2560 | 0 | 2214 | 6822 |
All sizes are in 16-bit bytes