ARP32 Size Benchmarks
Target Platform: ti.platforms.evmC6A8149
Tool Chain Version: 1.0.7
BIOS Version: bios_6_76_01_06_eng_k3
XDCTools Version: xdctools_3_55_01_15_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8292 | 415 | 492 | 9199 | 1024 | 512 | 0 | 960 | 2496 |
Semaphore | 9252 | 547 | 492 | 10291 | 1024 | 512 | 0 | 992 | 2528 |
Mutex | 9484 | 799 | 492 | 10775 | 1024 | 512 | 0 | 1036 | 2572 |
Clock | 9820 | 867 | 492 | 11179 | 1024 | 512 | 0 | 1076 | 2612 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10208 | 681 | 608 | 11497 | 1024 | 512 | 0 | 980 | 2516 |
Semaphore | 11052 | 899 | 608 | 12559 | 1024 | 512 | 0 | 988 | 2524 |
Mutex | 11128 | 931 | 608 | 12667 | 1024 | 512 | 0 | 988 | 2524 |
Clock | 11448 | 999 | 608 | 13055 | 1024 | 512 | 0 | 992 | 2528 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13888 | 893 | 868 | 15649 | 1024 | 1536 | 0 | 1402 | 3962 |
Semaphore | 14008 | 893 | 868 | 15769 | 1024 | 1536 | 0 | 1434 | 3994 |
Mutex | 14212 | 893 | 868 | 15973 | 1024 | 1536 | 0 | 1478 | 4038 |
Timer | 15356 | 961 | 864 | 17181 | 1024 | 1536 | 0 | 1482 | 4042 |
All sizes are in 8-bit bytes