GCC Cortex-M4 with hard FP Timing Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 151 |
Hwi_restore() | 8 |
Hwi_disable() | 9 |
Hwi dispatcher prolog | 141 |
Hwi dispatcher epilog | 240 |
Hwi dispatcher | 372 |
Hardware Interrupt to Blocked Task | 627 |
Hardware Interrupt to Software Interrupt | 404 |
Swi_enable() | 72 |
Swi_disable() | 14 |
Post Software Interrupt Again | 30 |
Post Software Interrupt without Context Switch | 85 |
Post Software Interrupt with Context Switch | 190 |
Create a New Task without Context Switch | 3484 |
Set a Task Priority without a Context Switch | 157 |
Task_yield() | 257 |
Post Semaphore No Waiting Task | 96 |
Post Semaphore No Task Switch | 229 |
Post Semaphore with Task Switch | 335 |
Pend on Semaphore No Context Switch | 58 |
Pend on Semaphore with Task Switch | 355 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 6879 |
POSIX Set a Task Priority without a Context Switch | 223 |
POSIX Post Semaphore No Waiting Task | 107 |
POSIX Post Semaphore No Task Switch | 242 |
POSIX Post Semaphore with Task Switch | 348 |
POSIX Pend on Semaphore No Context Switch | 71 |
POSIX Pend on Semaphore with Task Switch | 366 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:
“-mcpu=cortex-m4 -mthumb -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.