GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10244 | 558 | 0 | 10802 | 1024 | 512 | 0 | 1940 | 3476 |
Semaphore | 11180 | 686 | 0 | 11866 | 1024 | 512 | 0 | 1972 | 3508 |
Mutex | 11388 | 810 | 0 | 12198 | 1024 | 512 | 0 | 2016 | 3552 |
Clock | 11664 | 878 | 0 | 12542 | 1024 | 512 | 0 | 2056 | 3592 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11268 | 806 | 0 | 12074 | 1024 | 512 | 0 | 1880 | 3416 |
Semaphore | 11900 | 906 | 0 | 12806 | 1024 | 512 | 0 | 1912 | 3448 |
Mutex | 11956 | 938 | 0 | 12894 | 1024 | 512 | 0 | 1912 | 3448 |
Clock | 12204 | 1006 | 0 | 13210 | 1024 | 512 | 0 | 1924 | 3460 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13596 | 962 | 0 | 14558 | 1024 | 1280 | 0 | 2184 | 4488 |
Semaphore | 13700 | 962 | 0 | 14662 | 1024 | 1280 | 0 | 2212 | 4516 |
Mutex | 13848 | 962 | 0 | 14810 | 1024 | 1280 | 0 | 2268 | 4572 |
Timer | 14728 | 1030 | 0 | 15758 | 1024 | 1280 | 0 | 2280 | 4584 |
All sizes are in 8-bit bytes