GCC Cortex-M4 with hard FP Object Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_11_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Object Name | Size |
---|---|
Hwi | 56 |
Swi | 64 |
Task | 120 |
Semaphore | 40 |
GateMutex | 48 |
Clock | 48 |
POSIX Pthread | 208 |
POSIX Semaphore | 28 |
POSIX Mutex | 8 |
POSIX Timer | 72 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.