GCC Cortex-A9 with hard FP Timing Benchmarks
Target Platform: ti.platforms.sdp4430
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_10_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 314 |
Hwi_restore() | 9 |
Hwi_disable() | 5 |
Hwi dispatcher prolog | 194 |
Hwi dispatcher epilog | 166 |
Hwi dispatcher | 366 |
Hardware Interrupt to Blocked Task | 580 |
Hardware Interrupt to Software Interrupt | 386 |
Swi_enable() | 62 |
Swi_disable() | 1 |
Post Software Interrupt Again | 25 |
Post Software Interrupt without Context Switch | 82 |
Post Software Interrupt with Context Switch | 152 |
Create a New Task without Context Switch | 1899 |
Set a Task Priority without a Context Switch | 103 |
Task_yield() | 225 |
Post Semaphore No Waiting Task | 82 |
Post Semaphore No Task Switch | 167 |
Post Semaphore with Task Switch | 266 |
Pend on Semaphore No Context Switch | 36 |
Pend on Semaphore with Task Switch | 267 |
Clock_getTicks() | 7 |
POSIX Create a New Task without Context Switch | 3664 |
POSIX Set a Task Priority without a Context Switch | 100 |
POSIX Post Semaphore No Waiting Task | 85 |
POSIX Post Semaphore No Task Switch | 170 |
POSIX Post Semaphore with Task Switch | 291 |
POSIX Pend on Semaphore No Context Switch | 48 |
POSIX Pend on Semaphore with Task Switch | 268 |
As the timer used to run these benchmarks is run at 1/2 the CPU frequency, an deviation of +-2 cycles is to be expected.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.