GCC Cortex-A9 with hard FP Size Benchmarks
Target Platform: ti.platforms.sdp4430
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_10_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 32988 | 1322 | 0 | 34310 | 1024 | 512 | 0 | 19892 | 21428 |
Semaphore | 33392 | 1446 | 0 | 34838 | 1024 | 512 | 0 | 19924 | 21460 |
Mutex | 33580 | 1522 | 0 | 35102 | 1024 | 512 | 0 | 19968 | 21504 |
Clock | 34032 | 1590 | 0 | 35622 | 1024 | 512 | 0 | 20008 | 21544 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 35064 | 1698 | 0 | 36762 | 1024 | 512 | 0 | 19900 | 21436 |
Semaphore | 34444 | 1674 | 0 | 36118 | 1024 | 512 | 0 | 19908 | 21444 |
Mutex | 34208 | 1606 | 0 | 35814 | 1024 | 512 | 0 | 19908 | 21444 |
Clock | 34620 | 1674 | 0 | 36294 | 1024 | 512 | 0 | 19912 | 21448 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 37792 | 1738 | 0 | 39530 | 1024 | 1536 | 0 | 20296 | 22856 |
Semaphore | 37956 | 1738 | 0 | 39694 | 1024 | 1536 | 0 | 20324 | 22884 |
Mutex | 38200 | 1738 | 0 | 39938 | 1024 | 1536 | 0 | 20368 | 22928 |
Timer | 39640 | 1806 | 0 | 41446 | 1024 | 1536 | 0 | 20372 | 22932 |
All sizes are in 8-bit bytes