GCC Cortex-A53 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_10_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 30536 | 2732 | 0 | 33268 | 1024 | 512 | 0 | 27656 | 29192 |
Semaphore | 32632 | 2980 | 0 | 35612 | 1024 | 512 | 0 | 27720 | 29256 |
Mutex | 32984 | 3212 | 0 | 36196 | 1024 | 512 | 0 | 27808 | 29344 |
Clock | 33608 | 3340 | 0 | 36948 | 1024 | 512 | 0 | 27872 | 29408 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 32824 | 3116 | 0 | 35940 | 1024 | 512 | 0 | 27552 | 29088 |
Semaphore | 34200 | 3372 | 0 | 37572 | 1024 | 512 | 0 | 27616 | 29152 |
Mutex | 34216 | 3452 | 0 | 37668 | 1024 | 512 | 0 | 27616 | 29152 |
Clock | 34776 | 3580 | 0 | 38356 | 1024 | 512 | 0 | 27640 | 29176 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 39176 | 3436 | 0 | 42612 | 1024 | 2560 | 0 | 28224 | 31808 |
Semaphore | 39480 | 3436 | 0 | 42916 | 1024 | 2560 | 0 | 28280 | 31864 |
Mutex | 39768 | 3436 | 0 | 43204 | 1024 | 2560 | 0 | 28376 | 31960 |
Timer | 41448 | 3564 | 0 | 45012 | 1024 | 2560 | 0 | 28400 | 31984 |
All sizes are in 8-bit bytes