GCC Cortex-A53 with hard FP Object Size Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_01_10_eng_k3
XDCTools Version: xdctools_3_55_01_20_core_eng
Object Name | Size |
---|---|
Hwi | 112 |
Swi | 96 |
Task | 192 |
Semaphore | 64 |
GateMutex | 80 |
Clock | 64 |
POSIX Pthread | 352 |
POSIX Semaphore | 56 |
POSIX Mutex | 0 |
POSIX Timer | 112 |
All sizes are in 8-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.