1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32 33 34 35
36
37 package ti.sysbios.family.arm.arm9;
38
39 /*!
40 * ======== Cache ========
41 * ARM Cache Module
42 *
43 * This module manages the data and instruction caches on ARM processors.
44 * It provides a list of functions that perform cache operations. The
45 * functions operate on a per cache line except for the 'All' functions
46 * which operate on the entire cache specified. Any Address that is not
47 * aligned to a cache line gets rounded down to the address of
48 * the nearest cache line.
49 *
50 * The L1 data and program caches are enabled
51 * by default early during the startup sequence (prior to any Module_startup()s).
52 * Data caching requires the MMU to be enabled and the cacheable
53 * attribute of the section/page descriptor for a corresponding
54 * memory region to be enabled.
55 * Program caching does not require the MMU to be enabled and therefore
56 * occurs when the L1 program cache is enabled.
57 *
58 * Note: See the {@link ti.sysbios.family.arm.arm9.Mmu} module for
59 * information about the MMU.
60 *
61 * Unconstrained Functions
62 * All functions
63 *
64 * @p(html)
65 * <h3> Calling Context </h3>
66 * <table border="1" cellpadding="3">
67 * <colgroup span="1"></colgroup> <colgroup span="5" align="center"></colgroup>
68 *
69 * <tr><th> Function </th><th> Hwi </th><th> Swi </th><th> Task </th><th> Main </th><th> Startup </th></tr>
70 * <!-- -->
71 * <tr><td> {@link #disable} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
72 * <tr><td> {@link #enable} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
73 * <tr><td> {@link #inv} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
74 * <tr><td> {@link #invL1dAll} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
75 * <tr><td> {@link #invL1pAll} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
76 * <tr><td> {@link #wait} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
77 * <tr><td> {@link #wb} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
78 * <tr><td> {@link #wbInv} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
79 * <tr><td> {@link #wbInvL1dAll} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
80 * <tr><td> {@link #wbL1dAll} </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td><td> Y </td></tr>
81 * <tr><td colspan="6"> Definitions: <br />
82 * <ul>
83 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
84 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
85 * <li> <b>Task</b>: API is callable from a Task thread. </li>
86 * <li> <b>Main</b>: API is callable during any of these phases: </li>
87 * <ul>
88 * <li> In your module startup after this module is started (e.g. Cache_Module_startupDone() returns TRUE). </li>
89 * <li> During xdc.runtime.Startup.lastFxns. </li>
90 * <li> During main().</li>
91 * <li> During BIOS.startupFxns.</li>
92 * </ul>
93 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
94 * <ul>
95 * <li> During xdc.runtime.Startup.firstFxns.</li>
96 * <li> In your module startup before this module is started (e.g. Cache_Module_startupDone() returns FALSE).</li>
97 * </ul>
98 * </ul>
99 * </td></tr>
100 *
101 * </table>
102 * @p
103 */
104
105 module Cache inherits ti.sysbios.interfaces.ICache
106 {
107 /*!
108 * Size of L1 data cache Line
109 */
110 const UInt sizeL1dCacheLine = 32;
111
112 /*!
113 * Size of L1 program cache Line
114 */
115 const UInt sizeL1pCacheLine = 32;
116
117 /*!
118 * Enable L1 data and program caches.
119 *
120 * To enable a subset of the caches, set this parameter
121 * to 'false' and call Cache_enable() within main, passing it only
122 * the {@link Cache#Type Cache_Type(s)} to be enabled.
123 *
124 * Data caching requires the MMU and the memory section/page
125 * descriptor cacheable attribute to be enabled.
126 */
127 override config Bool enableCache = true;
128
129 /*! @_nodoc
130 * ======== getEnabled ========
131 * Get the 'type' bitmask of cache(s) enabled.
132 */
133 Bits16 getEnabled();
134
135 /*!
136 * ======== invL1dAll ========
137 * Invalidate all of L1 data cache.
138 *
139 * This function should be used with caution. In general, the
140 * L1 data cache may contain some stack variable or valid data
141 * that should not be invalidated. This function should be used
142 * only when all contents of L1 data cache is unwanted.
143 */
144 Void invL1dAll();
145
146 /*!
147 * ======== invL1pAll ========
148 * Invalidate all of L1 program cache.
149 */
150 Void invL1pAll();
151
152
153 internal:
154
155 /*!
156 * ======== startup ========
157 * startup function to enable cache early during climb-up
158 */
159 Void startup();
160
161 /*!
162 * ======== disableL1d ========
163 * Disable L1 data cache
164 *
165 * This function performs a write back invalidate all of
166 * L1 data cache before it disables the cache.
167 */
168 Void disableL1d();
169
170 /*!
171 * ======== disableL1p ========
172 * Disable L1 Program cache
173 *
174 * This function performs an invalidate all of L1 program cache
175 * before it disables the cache.
176 */
177 Void disableL1p();
178
179 /*!
180 * ======== enableL1d ========
181 * Enable L1 data cache.
182 */
183 Void enableL1d();
184
185 /*!
186 * ======== enableL1p ========
187 * Enable L1 program cache.
188 */
189 Void enableL1p();
190
191 /*!
192 * ======== invL1d ========
193 * Invalidates range in L1 data cache.
194 */
195 Void invL1d(Ptr blockPtr, SizeT byteCnt, Bool wait);
196
197 /*!
198 * ======== invL1p ========
199 * Invalidates range in L1 program cache.
200 */
201 Void invL1p(Ptr blockPtr, SizeT byteCnt, Bool wait);
202
203 }